??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M12EI-PSC40A-S04G-S02
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M12EI-PSC40A-S04G-S02
VERF
Availability
Available
BC
Order code
BES0567
TC
Artikelbezeichnung
BES M12EI-PSC40A-S04G-S02
PX
Product view
52451_01
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Magnetfeldfest;Steelface;Schweißfest;Faktor 1
BFORM
Style
M12x1
W
Gewicht
0.027 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 12 x 65 mm, Style Housing = Ø 12 mm, Installation = for flush mounting, Range = 4 mm, Switching output = PNP normally open (NO), Switching frequency = 80 Hz, Housing material = Stainless steel, weld spatter resistant, coated, Material sensing surface = Stainless steel, coated, Connection = Connector, M12x1-Male, 4-pin, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, Magnetic field immune = magnetic field immune (AC/DC), IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE, Additional features = Factor 1, Weld immune, Housing resistant to weld spatter
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.